MPT100

The MPT100 is the new Trelleborg steel belted tyre designed for multi-purpose Off-Road trucks. It stands out for its great wear resistance, stability and comfort while running on or off the road. In the field, its pattern design gives a significant net footprint area and excellent traction. Technical Data
Trelleborg-MPT100-720x500
Download

MPT100

Technical Data
Tyre Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Nominal Pressure Tread Type Type Tube LOAD CAPACITY PER TYRE
405/70R20 136 (G) 405 1065 3215 485 -1 11 13 - 11SDC 3.5 R-1 TUBELESS
425/75R20 158 (G) 425 1150 3460 515 -1 13 11 - 11SDC - 13SDC 5 R-1 TUBELESS
445/65R22.5 160 (G) 445 1175 3560 535 -1 14.00 13.00 6 R-1 TUBELESS
LOAD CAPACITY PER TYRE
Notes

Resources

Technical Information

Trelleborg Digital Tools

Digital Tools

Product Brochure

How can we help you?

Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Agricultural Tyres
Construction Tyres
Material Handling Tyres
Products information
Ask for quotation
Ask for training
Careers
About Trelleborg
Download Brochure
Other

Page 1 of 3