A comprehensive range of platinum cured silicone braided
hose is produced to the most stringent performance and purity standards
demanded in the biotechnology and pharmaceutical markets. BioPharmaPro™ is used either as singular or double polyester braided hose and can be supplied with permanent or reusable fittings. Single or double braided hose or
value-added hose assemblies with fittings can be used in a wide variety
of applications such as media bulk transfer and higher
pressure fluid transfer applications.
Hledáte toto?
Hledáte toto?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
—
379211 – 1206582 MPa
-62°C +260°C
—
—
55 – 175 psi
-80°F +500°F
—
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Vyberte jazyk
Vyberte jazyk
Products from the same category
Engineered HiMod®
High Modulus Plastics | Trelleborg Sealing Solutions