Rotherham (UK)

Rotherham is the design and manufacturing center for Orkot® bearings and wear rings.
Orkot® is the worlds leading brand in composite bearing material for wear resistant bearings under high load. With over 60 years experience in composite bearings, the Rotherham facility provides a full service, from engineering concept to delivery of a bearing solution for specialist markets such as marine, hydro & tidal power.
Strengths
- Providing engineered solutions for specialist applications in Marine, Hydro and Tidal Power
- Finite Element Analysis capability
- High quality and reliable robotic manufacture of composite bearings
- In-house laboratory for full regulatory testing and approvals
- Work in partnership with customers to develop innovative solutions in new applications
- Manufacturing capability of bearings up to Ø30m