Smartphone-Apps

Aerospace Groove Selector
This app covers two of the most important SAE aerospace groove standards for hydraulic systems, AS4716 Rev B and AS5857 Rev A, making it really easy to find sizes of grooves and hardware and indicates if the groove is suitable for a dynamic seal and/or a static seal. It also provides an instant conversion between inch and mm sizes.
Download app at:
App Store Google Play

Area and Volume Calculator
Select a shape, input some measurements and see its area, perimeter, volume and weight.
This is an easy to use, completely free, shape calculator.
Download app at:
App Store Google Play

AR-Library
Unlock interactive content in print material from Trelleborg Sealing Solutions with the Augmented Reality Library App. Learn more about our innovative products and solutions by interacting with augmented components in diverse print materials.Download the apps and scan the pages that contain AR Icons to get access to interactive animations, videos and technical information.
Download app at:
App Store Google Play

CAD Models
Our CAD Models app allows users to view, rotate and zoom to examine Trelleborg Sealing Solutions products in 3-D, as well as send CAD files to any email address wherever you may be.
Download app at:
App Store Google Play

Converter
Trelleborg's “Unit and Hardness Converter” helps you convert frequently used units and currencies in an efficient and convenient way. Also, the app comes with a Hardness Converter based on ISO and ASTM Standards to convert between popular hardness scales for various material types.
Download app at:
App Store Google Play

Eccofloat®
Trelleborg manufactures a range of high performance, low density syntactic foam for deep sea buoyancy applications called Eccofloat®. These composite foams provide ultra-low densities by selecting only the highest specification hollow glass microspheres, called Eccospheres®, and combining them within a rigid, high strength resin system. The syntactic foam is typically cast into standard blocks.
Oceanographers also depend on syntactic foams to suspend instrumentation in deep ocean studies. For these applications, the syntactic foam is used in either block form or custom molded shapes for installation in manned and unmanned submersibles such as the legendary Alvin and Jason vehicles that were used to discover and explore the Titanic.
Download app at:
App Store Google Play

Fender Online Tool
Trelleborg’s fender online tools provide users with a number of fender system options, which are suitable for varying applications and project requirements. The user can select the most suitable fender by applying filters to arrive at the most appropriate solution. A subsequent summary document is then produced. Further optimization of the fender system with respect to cost and performance can be done in consultation with Trelleborg’s experienced engineers globally.
Download app at:
App Store Google Play

Fluid Mechanics Calculator
This Fluid Mechanics Calculator is designed to support fluid thinkers. The app covers a wide variety of topics in the field of fluid mechanics and serves as a reference for the analysis, design, maintenance and operation of fluid related systems.
This tool provides results for different fluid mechanics equations, including those used in civil, structural, pipe flow and engineering. The app is relevant for students, engineers, analysts, researchers working in the fields of automotive, aerospace, biotechnology, fluid power, marine, mining and oil & gas.
Download app at:
App Store Google Play

Healthcare Material Compatibility
The Trelleborg Sealing Solutions Healthcare Material Compatibility App for Life Sciences offers a quick and easy overview of which materials are compatible with different environments.
Download app at:
App Store Google Play

Hydraulic AR
Unlock extra content for the „Revolutionizing Hydraulic Sealing“ brochure with the Augmented Reality App from Trelleborg Sealing Solutions Germany GmbH - giving additional information on our innovative seals, hydraulic cylinder engineering and services. Furthermore learn more about our new Lubrication Management Technology which revolutionizes the performance of sealing systems, improving robustness, reliability and guaranteeing enhanced product life.
Download app at:
App Store Google Play

Hydraulic System Calculator
The Hydraulic System Calculator is an intuitive tool for people working with Hydraulic Cylinders. Based on the inputs the user can calculate parameters for both single-acting and double-acting cylinders.
Download app at:
App Store Google Play

Installation Instructions
The Trelleborg Sealing Solutions Installation Instructions app helps to ensure that seals are properly installed and functioning properly.
The Installation Instructions app demonstrates the correct installation techniques for a range of seals. It features a combination of film, animation and supporting documentation to give as close an experience to having the expert install the seals right in front of you.
Download app at:
App Store Google Play

ISO Fits & Tolerances
It includes the following features:
- Fits calculation: Upon entering the nominal diameter (of either bore or shaft), users select their tolerance classes for bore and shaft. The app then provides the complete ISO fits definition with all relevant values.
- Tolerances: Shows the tolerances for the most commonly used ISO tolerance classes. - switch between metric and inch version.
- Charts: Shows the most common ISO tolerances classes in a diagram.
Download app at:
App Store Google Play

LNG Transfer Solutions AR
Explore & learn more about our LNG transfer solutions through the use of augmented reality.
Download the app to access 3D models, technical information, brochures and whitepapers.
Download app at:
App Store Google Play

Marine & Infrastructure AR
Explore & learn more about our solutions through the use of augmented reality.
- Download the app to access 3D models, technical information, brochures and whitepapers.
- Scan the QR codes marked with the AR app icon to learn more about our products and solutions in an enhanced experience.
- Carry our products in your pocket and access them anytime from the product library
Download app at:
App Store Google Play

Mechanical Engineering Calculator
An excellent tool for mechanical engineers or students at university and college, the Trelleborg Sealing Solutions Formula Calculator offers over 244 formulas in 16 categories, with more being added in upcoming updates. Categories include the fields of mathematics, physics and mechanical engineering. To perform calculations, all a user needs to do is choose a formula and enter the required variables. The app will then calculate the equation and display the result.
For faster and convenient calculations the Formula Calculator can be customized on an individual level.
Download app at:
App Store Google Play

O-ring Calculator
The Trelleborg Sealing Solutions "O-Ring Calculator" App calculates O-Ring dimensions by simply entering installation specifications for your application in metric or inch. In addition, the App recommends O-Ring sizes according to ISO 3601, so you know exactly which part you need.
Download app at:
App Store Google Play

Robotics AR
Unlock extra content in the Sealing Solutions for Robotic Applications brochure from Trelleborg Sealing Solutions, and learn more about our innovative products and solutions for the Robotics industry through augmented reality components.Download the app to scan the pages marked with AR Icons to get access to animations, videos and technical information on products suitable for robotics applications.
Download app at:
App Store Google Play

Sealing Solutions Product Range AR
Discover Trelleborg Sealing Solutions Range of Products & Solutions now on your mobile device. The product range shows the entire portfolio of standard products and gives information on capabilities for custom solutions. In addition to products, a new segment-specific section has been added and comprehensive information about our digital tools and apps to help you find the tools and products you need to make your work easier.
Download app at:
App Store Google Play

Seals Catalog
The Seals Catalog brings the high-powered function of our web e-Catalog to you in a mobile friendly app.
Download app at:
App Store Google Play

Shim Selector
The premier Brake Shim Material Selector now fits in your pocket: introducing Brake Shim Material Selector!
Designed for Brake NVH test engineers for quick and easy access to Trelleborg’s wide range of Shim materials used for elimination of specific brake noise problems. With only a few parameter inputs such as Temperature and Frequency the Shim Selector will propose the best material for the given noise problem.
The App also includes a mail notification function that makes it possible to request sample material for dynamometer testing.
Download app at:
App Store Google Play

Site Guide
Even though processors, planners and decision makers usually know their way around the building site well, questions still come up in everyday work situations, and it is useful to quickly have access to information to answer these. For this reason, the Trelleborg SiteGuide app provides the user with comprehensive help for quality assurance when using the different DrainSystems procedures.
A digital resin calculator for epoxy and silicate resin systems thus facilitates the installing of CIPP liners, handling of the MtH procedure as well as the lateral connection repair method with top hats or doing patch repairs in pipes and sewers. More overviews and technical data about the respective carrier materials like liners, top hats and glass fibre mats can also be requested. Numerous practical downloads for templates of building site protocols make the app a practical, digital auxiliary tool on the building site.
Download app at:
App Store Google Play

Technical Glossary
This app from Trelleborg Sealing Solutions provides definitions of more than 2,000 terms from the world of sealing technology and engineering.- Easy creation of favorites list for your most used terms
- Optimized search: autocomplete search suggestions while typing or easy to use A-Z search
- Videos: Features the automatically updated latest Trelleborg Sealing Solutions youtube videos.
Download app at:
App Store Google Play

Tubing and Hose Selector
The Trelleborg Sealing Solutions Tubing and Hose Selector app simplifies choosing the correct tubing and hose based on input parameters such as material and pressure, giving the information instantly and removing the need to search through catalogues. The app also allows you to directly request samples or contact Trelleborg Sealing Solutions from the interfaceDownload app at:
App Store Google Play