EMR Series
Downloads
From instructions and advice to tips and sizing details , these PDFs cover all the information you will need on the EMR Series.

Sidewall protector
The premium sidewall protector prevents tyre damage when working over rough ground, like rocky areas.

Cut-resistant compound
This high performing compound is up to 20% more resistant to cuts and wear compared to standard compounds.
The tyre lasts longer, reducing machine downtime, lowering cost per hour.
The tyre lasts longer, reducing machine downtime, lowering cost per hour.

Wide tread contact area
The wide footprint area results in even wear, excellent stability and reduced vibration for operator comfort.

High tread depth +10% vs premium competitor
The deeper tread provides longer tyre life and boosts the efficiency of your machine. The casing can also be retreaded, maximizing your investment in a sustainable way.
Sidewall protector
The premium sidewall protector prevents tyre damage when working over rough ground, like rocky areas.
Technical Data
Tyre size | Tread Pattern TRA | Rim Size (Permitted) | Tread Depth (mm) | Service Description LI/SS Loader/Transport | Tyre Load Capacity (kg) at 10 (km/h) | Tyre Pressure (bar) | Tyre Load Capacity (kg) at 40 (km/h) | Tyre Pressure (bar) |
17.5 R 25 | L3/G3 | 14.00/1.5-25 (14.00/1.5x25 DC, 14.00/1.3x25 DC) |
31 |
* 176 A2/153 A8 |
7.100 | 4,50 | 3.650 | 3,00 |
20.5 R 25 | L3/G3 | 17.00/2.0-25 (17.00/1.7-25) |
36 |
**/* 193 A2/161 A8 |
11.500 | 5,75 | 4.625 | 3,00 |
23.5 R 25 | L3/G3 | 19.50/2.5-25 |
37 |
**/* 201 A2/170 A8 |
14.500 | 5,75 | 6.000 | 3,00 |
Product Videos
Want to learn more about the features of the EMR Series? These product videos cover all the key details.
Trelleborg EMR1031
Trelleborg EMR Series
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.