One system. Multiple benefits.
Be inspired by new possibilities. Introducing the Trelleborg Modular System (TMS): our new cable entry system featuring over 1,000 potential configurations – so, whatever your application, you can be sure it never felt better.
Flexibility and durability. Speed and customizability. All in one system. The TMS enables you to mount assembled and unassembled cables and pneumatic hoses quickly and easily, with a range of dimensions to cater for even the trickiest diameters. And, with seals offering up to protection class IP65, reliability is guaranteed.
Flexibility and durability. Speed and customizability. All in one system. The TMS enables you to mount assembled and unassembled cables and pneumatic hoses quickly and easily, with a range of dimensions to cater for even the trickiest diameters. And, with seals offering up to protection class IP65, reliability is guaranteed.
Features and Benefits
With so many options available, it can be hard to decide which is the right one for you. Our team of experts are waiting to answer your questions.
Videos
Modular Cable System
Catalogues
Contact Us

Read about our company, the latest news, product and innovations our fairs and events as well as our people