Product Description
APPLICATION
Optimal vibration isolation for a wide range of applications. For larger, heavy-weighted equipment under extreme conditions that needs optimal vibration isolation at both high and low frequencies, such as generator sets, pump units, large diesel engines, compressor/cooling units, gear boxes, windmills, deck house mountings, control cabins.
MATERIAL
Rubber part: Highest quality natural rubber
Metal: Aluminum/Steel
IDENTIFICATION
The type is marked in the mounting plate.
ADVANTAGES
- Type approvals available on request
- Optimum vibration isolation
- Easy and quick installation
- Build in end-limiter to protect against overload
- Capable of handling both vertical and horizontal forces
- Natural rubber gives maximum vibration isolation
- Stock item
| ARTICLE NO. | GRADE | MAX LOAD |
| 103631AA4 | AA | 60 kN |
| 103631AB4 | AB | 60 kN |
| 103631AC4 | AC | 60 kN |
Marine Product Portfolio
The ultimate portfolio containing all data from our range of products for the marine industry.