Product Description
This load bearing spring with restrained motion capability has additional features such as high dampening to deliver decreased motion near resonance frequencies and an isolator to provide vibration isolation at a specified frequency.
Fluid Mount 200Kg
| Part no. | Min Load kg |
Max Load kg |
Thread type |
Max bolt torque Nm |
|
|---|---|---|---|---|---|
| 20-01498-01 | 100 | 200 | 45 mm long M16 stud | 260 | |
| 20-01499-01 | 100 | 200 | 90 mm long M16 stud | 260 | |
| 20-01500-01 | 100 | 200 | 30 mm deep M16 hole | 260 | |
Fluid Mount 150Kg
| Part no. | Min Load kg |
Max Load kg |
Thread type |
Max bolt torque Nm |
|
|---|---|---|---|---|---|
| 20-01105-01 | 50 | 150 | 45 mm long M16 stud | 260 | |
| 20-01496-01 | 50 | 150 | 90 mm long M16 stud |
260 | |
| 20-01497-01 | 50 | 150 | 30 mm deep M16 hole | 260 | |
Fluid Mount 225Kg
| Part no. | Min Load kg |
Max Load kg |
Thread type |
Max bolt torque Nm |
|
|---|---|---|---|---|---|
| 20-01104-01 | 150 | 225 | 45 mm long M16 stud | 260 | |
| 20-01501-01 | 150 | 225 | 90 mm long M16 stud | 260 | |
| 20-01502-01 | 150 | 225 | 30 mm deep M16 hole | 260 | |
Download the Datasheet
Find out more about Trelleborg's Fluid Mount solutions.