Product Description
The Trelleborg Tilt Cab Mount (TCM) is specially designed for high levels of vibration isolation while simultaneously controlling axial movements with an integral buffer. The combination of isolator and buffer results in the mounting functioning with increased effectiveness over a conventional multi-mount system.
The robust and failsafe design enables suitability for ROPS and FOPS cab structures. The mount offers a load range from 180 to 380kg with a rising-rate stiffness characteristic to help limit motion and transmitted acceleration. It’s simple press fit and tapered cap to allow cab/clevis to slip over mount without catching. The TCM also features a built-in vertical motion limiter to prevent excessive cab displacements during a shock input, a feature which also protects the bush from overload therefore ensuring long service life.
| DRAWING NO. | PART NO. | HARDNESS (IRHD) | DIMENSIONS (mm) | MAX. LOAD (kN) | STIFFNESS (N/mm) | ||||||
| Ød | ØD | F | L | Housing | AXIAL | RADIAL | |||||
| ØD1 | C | ||||||||||
| 13-4455-1 | 10-04845 | 50 | 16.2 | 75 | 16.2 | 70 | 39.1±0.2 | 50.5±0.5 | 2 | 1775 | 1435 |
| 10-02038 | 60 | 4 | 3465 | 2275 | |||||||
| 10-04846 | 70 | 6 | 5100 | 3335 | |||||||
Off-Highway Vehicles
Read more about our anti-vibration solutions for Off-Highway vehicles and applications