Product Description
Spherical roller bearings are ideal for their vertical loading and insulation against low-amplitude vibrations.
Masses that experience or themselves cause minor vibration amplitudes according to deflection can be mounted on spherical roller bearings. This makes this mount configuration suitable for selected engines, compressors, units, mounting equipment and also heavy duty switch cabinets, control systems, stationary control panels, measurement equipment.
Typical applications include:
- Engine
- Compressors
- Heavy duty switch cabinets
- Control systems
- Stationary control panels
- Measuring equipment
DRAWING No. | PART No. | TYPE | DIMENSIONS (mm) | AXIAL | BOLT SIZE | MAX BOLT TORQUE (Nm) | ||||||||||
ØD | Ød | H | ØT | J | C | W | L | ØD1 | E | STIFFNESS (N/mm) | MAX LOAD (Kg) | |||||
Without Base Plate | ||||||||||||||||
039 18 756/101 | 49040061 | 45 NR 511 | 125 | 35 | 142 | 70 | 18 | M16 | M12 | - | - | - | 180 | 900 | M16 - 5.6 | 94,5 |
49002648 | 58 NR 511 | 280 | 1380 | |||||||||||||
49040132 | 70 NR 511 | 400 | 2000 |
DRAWING No. | PART No. | TYPE | DIMENSIONS (mm) | AXIAL | BOLT SIZE | MAX BOLT TORQUE (Nm) | ||||||||||||
ØD1 | ØD | K | A | B | H | C | Ød | ØT | W | J | E | STIFFNESS (N/mm) | MAX LOAD (Kg) | |||||
With Base Plate | ||||||||||||||||||
039 18 756/111 | 49040133 | 45 NR 511 | 150 | 125 | 214 | 182 | 178 | 150 | M16 | 35 | 70 | M12 | 26 | 10,2 | 180 | 900 | M16 - 5.6 | 94,5 |
49040134 | 58 NR 511 | 280 | 1380 | |||||||||||||||
49040135 | 70 NR 511 | 400 | 2000 |

Industrial Products Catalogue
Download the full anti-vibration industrial product portfolio.