Engineered Rubber Solutions

Rubber is an extremely versatile material with unique physical properties, making it ideal for many applications. As the need for project specific rubber solutions grows, so does the range of applications suitable for using rubber material technology, including fire protection, anti-vibration and load distribution. We are also able to provide a wide range of molded rubber products with bespoke specifications.

We are experts in developing new and unique solutions designed specifically to solve industry challenges. The solutions listed below can be designed using our Firestop passive fire protection material on request.

Engineered Rubber Solutions Products

Elastomeric Bearings

Designed and manufactured to meet specific project demands and requirements.

BV206 Tracks

Designed, manufactured, and delivered rubber tracks, delivering for the defense industry and private BV206 owners.

Gaskets and Seals

Seals and Gaskets made from engineered rubber, from the smallest o-rings to large seals for noise damping.

Rubber Mats

Rubber mats can be supplied to provide an ergonomic and comfortable solution, that simplifies your standing work.

Rubber Hoses

Each individual Rubber hose is manufactured and engineered to meet the specific industry and application requirements.

Rubber Lining

Rubber lining and coating solutions are used in piping systems and tanks, for the storage and transport of acids and alkalis.

Corrosion Protection

Elastomer coating is widely recognized in the offshore industry as the most effective method of riser corrosion protection.

Expansion Bellows

Expansion bellows are flexible reinforced connections used in piping systems to provide compensating functions

Read more about Engineered Rubber Solutions

Shock absorbers eliminate impact loads for offshore wind

Shock absorbers eliminate impact loads for offshore wind

The conditions that offshore wind turbine installation teams and vessels face can be grueling. High winds, heavy loads and rough seas make for tricky waters to complete a successful installation.
Elastomeric bearings for Sheringham Shoal

Elastomeric bearings for Sheringham Shoal

In 2010, Statoil had planned to begin the construction of an offshore wind farm off the coast of England, in the North Sea.
Farris Brua bridge in Larvik, Norway

Dampening vibrations for Farris Bridge

The new Farris Bridge is designed with high-rise slanted towers, which are visually stunning but have the side effect of creating vibrations or large rotations and movements.

Sales Team

ENGINEERED RUBBER SOLUTIONS

Headshot of Vipo Engineered Rubber Solutions Business Group Manager Patrick Waal

Patrick Waal
Business Group Manager
patrick.waal@viposolutions.com

Jason Clune
Business Development Manager
jason.clune@viposolutions.com

Vipo Defense Sales Manager headshot - Christian Gabrielsen

Christian Gabrielsen
Sales Manager (Defense)
christian.gabrielsen@viposolutions.com

Severin Myhre
Sales Manager