Applications
Ideal in the wood working industries, foundries and other general applications.
Ideal for the conveyance of powders, abrasives particles, dust, sawdust, clips, textile fibers, metal filings.
Industrial vacuum cleaners.
Suitable for fume extraction in chemical and oil industries.
Wire conduit in robots and machine tool.
Advantages
Light and very flexible, flexible at low temperature.
Outstanding resistance to abrasion and piercing.
Excellent flex properties and resistance when used in motion.
Copper-coated steel helix, crush resistant.
Very smooth inner tube ensures optimum flow.
Good resistance to ozone and UV.
Good resistance to most of oils, solvents and industrial chemicals in the vapour phase at moderate concentration.
Design
Technical drawing

Overview
Reinforcement
copper-coated steel helix
Temperature range
-30 to +100
Standard/Approval
Standard: connexion by clamp.
Additional information
Technical data for working conditions at 20°C temperature.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)