Applications
A versatile hose for high pressure cleaning operations and general discharge service using hot or cold water and many other fluids (see chemical resistance table for EPDM).
Suitable for all sectors: building and public works, industry, agriculture, etc.
Advantages
Extremely resistant to ageing and atmospheric conditions.
Wide range of operating temperatures (-30°C to +100°C).
Wide range of diameters.
Excellent mechanical properties.
Resistant to many fluids.
Attractive, well-finished appearance.
Long service life.
Design
Technical drawing

Overview
Inner tube
EPDM, black, smooth.
Reinforcement
synthetic textile
Cover
EPDM, black, smooth for ID from 12.7 to 25.4mm, fabric impression for ID from 30 to 38mm.
Temperature range
-30 to +100
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)