Applications
High pressure discharge of liquid foodstuffs such as milk, beer, oil, fat, wine, cider, fruit juice and alcohol up to 95%.
Suction on unloading bays in dairies.
Equipment of processing and filling plants and liquid foodstuff tankers.
Advantages
- Smooth, seamless, white, multipurpose food grade tube that does not propagate bacterial growth.
- Able to recover its shape after accidental squeeze.
- Changes in temperature have little effect due to the qualities of the rubber compound.
- Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 130°C.
- Non-marking, abrasion resistant cover.
- Contains no phthalate.
Design
Technical drawing

Overview
Inner tube
food grade oil resistant NBR, white, smooth.
Reinforcement
synthetic textile with embedded PET helix for ID≥50mm
Cover
oil and weather resistant NBR/PVC, blue, fabric impression.
Temperature range
-30 to +100
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
$name
Watch our Solutions for Wine and alcohols
Check out our dedicated video