Applications
For equipment of petrol pumps: regular, super and unleaded petrol, biofuel, diesel fuel.
Advantages
Good resistance to ageing and abrasion from repeated dragging over oily floors.
Complies with European standard.
Can be supplied with end fittings.
Design

Overview
Inner tube
petrol resistant NBR, black, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant NBR/PVC, green, smooth.
Temperature range
-25 to +65
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)