Applications
Expansion Joints - TEGUFLEX®
A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium.
Easy to install with good performance and long service life. Go to Customized Expansion Joints
Easy to install with good performance and long service life. Go to Customized Expansion Joints

TEGUFLEX® W
Building length: 150 - 300 mm
Dimensions: DN 25 - DN 1000
Dimensions: DN 25 - DN 1000

TEGUFLEX® P
Building length: 130 mm
Dimensions: DN 25 - DN 300
Dimensions: DN 25 - DN 300
Product range
Documentation

TEGUFLEX - Expansion Joints
PDF version