Applications
High pressure concrete pump hose for boom transfer, placement and for piling rigs.
Pneumatic discharge of cement and minerals.
Pumping of slurry and drilling mud (not oil-laden).
Grouting of mortar, cement or concrete.
Advantages
Designed for extreme operating conditions such as high pressure and abrasive products.
Highly abrasion resistant hose to give extended service life.
Flexible and easy to handle.
Robust construction to withstand heavy compressive loads and guarantee maximum safety.
Construction eliminates kinking and allows easy cleaning by reverse pumping.
Safety factor 2:1.
Design

Overview
Inner tube
abrasion resistant NR, black, smooth.
Reinforcement
four steel cords plies
Cover
abrasion and weather resistant NR, black, fabric impression.
Temperature range
-30 to +80
Standard/Approval
Crimped couplings with dimensions according to VICTAULIC or concrete pump manufacturers (PUTZMEISTER, SCHWING, etc.).
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)