Applications

Advantages

Design

3367_e164b8fe-14f5-4ab6-b5cd-1037c3ab2db3.gif
Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
synthetic textile
Cover
weather resistant NR, black, fabric impression.
Temperature range
-30 to +90
Additional information
Can be used in ATEX zones.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

ATEX certificate

Handling guideline

Storage Guideline

Cement Industry Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3