Applications
Universal material handling hose for suction of shavings, sand, dust and powder, etc.
Applications include sawmills, chip board and wood veneer plants, fiberboard plants, etc.
Advantages
- Light and flexible design with steel helix.
- Good bending radius.
- Especially useful when low weight and easy handling in combination with good abrasion resistance are valued.
Design
Technical drawing

Overview
Inner tube
wear resistant SBR/NR, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
wear and weather resistant SBR/NR, black, corrugated.
Temperature range
-40 to +90
Additional information
OD measured on top of corrugation.
Can be used in ATEX zones.
Max vacuum : 0,9 bar
Can be used in ATEX zones.
Max vacuum : 0,9 bar
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide.