Applications

Advantages

Design

3367_9cf277e4-12aa-46d1-a058-049ad61b2d20.gif
Overview
Reinforcement
hard PVC impact resistant helix embedded in the polyurethane wall
Temperature range
-30 to +80
Standard/Approval
Standard: connexion by clamp.
Option: can be screwed into the couplings.
Additional information
Technical data for working conditions at 20°C temperature.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
100
1
0.16 100 0.845 20 5009216
102
1
0.16 102 0.88 20 5009217
120
0.8
0.16 120 1,025 20 5009218
127
0.8
0.16 125 1.075 20 5009219
140
0.6
0.16 140 1.28 20 5009220
152
0.6
0.16 152 1.44 20 5009221
160
0.5
0.16 160 1.6 20 5009222
180
0.5
0.16 180 1.91 10 5009223
20
1.5
0.60 20 0.14 20 5009201
203
0.4
0.16 200 2.225 10 5009224
25
1.5
0.60 25 0.16 20 5009202
250
0.3
0.15 250 3.0 10 5009225
30
1.5
0.60 30 0.2 20 5009203
32
1.5
0.60 32 0.21 20 5009204
35
1.5
0.60 35 0.24 20 5009205
38
1.5
0.60 38 0.26 20 5009206
40
1.5
0.50 40 0.26 20 5009207
45
1.5
0.45 45 0.30 20 5009208
51
1.0
0.45 50 0.33 20 5009209
60
1
0.30 60 0.41 20 5009210
63
1
0.30 63 0.43 20 5009211
70
1
0.25 70 0.52 20 5009212
76
1
0.25 75 0.58 20 5009213
80
1
0.16 80 0.63 20 5009214
90
1
0.16 90 0.73 20 5009215
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Industrial Ducting Hoses Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3