Applications
Extra heavy duty air hose for pneumatic machine tools such as rock drills, grinding and poker machines, rivet and chipping hammers etc.
All round multipurpose compressed air hose used in mining industries, building construction, plant industry and others.
Suitable for compressed air in all applications, oxygen and inert gases.
Also for other media (under certain conditions) such as industrial water, aqueous solutions or emulsions for horticultural spraying, white washing, disinfection, acids and alkalis.
Advantages
Very high resistance to abrasion and atmospheric conditions.
Good cold flexibility.
Wide range of diameters and dimensions.
High safety factor.
Design
Technical drawing

Overview
Inner tube
SBR, black, smooth.
Reinforcement
synthetic textile
Cover
SBR, black, smooth for ID≤25mm, fabric impression for ID>25mm.
Temperature range
-40 to +70
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)