Applications
Pneumatic transport of bulk abrasive products for the food industry.
Discharge from road and rail tankers and delivery to storage bins: foodstuffs (sugar, flour, milk powder, cattle feed, etc.) and chemicals (fertilizers, granulates, PVC, dye stuffs, etc.).
Advantages
- Light weight, flexible hose that coils flat.
- Excellent resistance to abrasion.
- Conductive tube and cover considerably extend service life especially for transfer at high speeds.
- Thanks to the electrical conductivity level of tube, cover and in between, can be used in any ATEX areas.
Design
Technical drawing

Overview
Inner tube
foodgrade abrasion resistant NBR, white, smooth.
Reinforcement
synthetic textile
Cover
abrasion and weather resistant NBR/PVC, green, fabric impression.
Temperature range
-30 to +80
Additional information
This hose has been checked and approved by INERIS (french notified body) for use in any ATEX areas.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Food Contact Certificate
Food Contact Certificate (PDF)