Applications
Particularly adapted for alcohol transfer up to 99%.
Suitable for all drinks: wine, beer, brandies and spirits, fruit juice, milk, etc.
Designed for equipement of:
- production plants (distillery, spirit and liqueur producer, etc),
- loading or unloading bays from road and rails tankers.
Advantages
- Very flexible and anti-kinking resistant hose.
- UPE inner tube accepting alcohol temporary stagnation without risk of migration.
- Odourless and tasteless inner tube.
- Non-marking, abrasion resistant cover.
- Contains no phthalate.
Tested and qualified by the BNIC (Bureau National Interprofessionnel du
Cognac).
Design

Overview
Inner tube
food grade UPE, white, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
NR, blue, fabric impression.
Temperature range
-30 to +80
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)