Applications
Pressure service line for benzene, toluene and xylene based paints, lacquer, varnish and certain chemicals.
Also for industrial paint spray equipment.
Advantages
Hose cover resistant both to abrasion and to corrosive chemicals.
Free from silicone.
Antistatic tube.
Design
Technical drawing

Overview
Inner tube
solvent paints resistant NBR, black, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant NBR/PVC, green, smooth.
Temperature range
-20 to +100
Standard/Approval
Special paint hose couplings are recommended.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)