Applications
Mud suction and discharge hose.
Suction and discharge of water, dewatering sludge, bentonite and emulsion of drilling mud such as heavy liquid, abrasive and charged with large particles.
Specially designed for drilling, foundation technics and tunnel constructions.
Perfectly suited for applications on reel like tunneling.
Advantages
- Flexible and easy to handle.
- Resistant to strong manipulations.
- Abrasion resistant.
Design

Overview
Inner tube
abrasion resistant SBR/NR, black, smooth.
Reinforcement
synthetic plies with embedded steel helix
Cover
weather resistant SBR, black, fabric impression.
Temperature range
-30 to +70
Standard/Approval
Hose can be delivered equipped with fittings (flange, Victaulic type, etc.) mounted with safety clamps or crimped.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)