Applications
Hydraulic suction or discharge of abrasive materials.
Advantages
Very long lifespan thanks to the thick tube.
Excellent ageing, ozone and weather resistance thanks to the EPDM cover.
No leakage thanks to the special gasket with steel reinforcement and the centering system.
Can be supplied cut to length for on-site coupling.
Hoses are fitted with BLOC-END®, END-FLEX®, cuffed or enlarged ends.
Design
Technical drawing

Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
weather resistant EPDM, black, corrugated, fabric impression.
Temperature range
-30 to +70
Standard/Approval
Hoses fitted with BLOC-END® must be used to the following maximum working pressure:
ID≤150mm: 10bar.
ID>150mm:
- 10bar for static application (no hose movement, no water hammer, no traction) and/or temperature max <40°C,
- 5bar for dynamic application and/or temperature >40°C.
Hoses fitted with END-FLEX® flanges are allowed to work with pressure and vacuum mentioned in the table below.
Cuffed or enlarged ends.
ID≤150mm: 10bar.
ID>150mm:
- 10bar for static application (no hose movement, no water hammer, no traction) and/or temperature max <40°C,
- 5bar for dynamic application and/or temperature >40°C.
Hoses fitted with END-FLEX® flanges are allowed to work with pressure and vacuum mentioned in the table below.
Cuffed or enlarged ends.
Additional information
When used with air, the working pressure of hose is voluntary limited to a lower value depending on the diameters in order to remain within the limit of the Article 4 §3 of PED 2014/68/UE:
125-200mm: 5bar, 250mm: 4bar, 300mm: 3bar, ≥350mm: 2bar.
For higher working pressure in pneumatic conveying, consult us.
Low stretch under 10bar working pressure.
Lengths are stocked in 20 or 12m, consult us for longer lengths.
125-200mm: 5bar, 250mm: 4bar, 300mm: 3bar, ≥350mm: 2bar.
For higher working pressure in pneumatic conveying, consult us.
Low stretch under 10bar working pressure.
Lengths are stocked in 20 or 12m, consult us for longer lengths.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
25 |
53.0 |
10 |
30 | 0.9 | 125 | 39.500 | 20.00 | 5608923 |
32 |
60 |
10 |
30 | 0.9 | 160 | 46.580 | 20.00 | 5608924 |
40 |
73 |
10 |
30 | 0.9 | 200 | 67.500 | 20.00 | 5608925 |
50 |
83 |
10 |
30 | 0.9 | 250 | 80.380 | 20.00 | 5608911 |
65 |
98 |
10 |
30 | 0.9 | 325 | 98.180 | 20.00 | 5608912 |
80 |
113 |
10 |
30 | 0.9 | 400 | 114.920 | 20.00 | 5608913 |
100 |
133 |
10 |
30 | 0.9 | 500 | 138.540 | 20.00 | 5608914 |
125 |
158 |
10 |
30 | 0.9 | 750 | 167.980 | 20.00 | 5608915 |
150 |
183 |
10 |
30 | 0.9 | 1050 | 196.940 | 20.00 | 5608916 |
200 |
234.5 |
10 |
30 | 0.9 | 1600 | 168.672 | 12.00 | 5608917 |
250 |
285.5 |
10 |
30 | 0.9 | 2000 | 212.364 | 12.00 | 5608918 |
300 |
340.5 |
10 |
30 | 0.9 | 2500 | 286.260 | 12.00 | 5608919 |
350 |
391 |
10 |
30 | 0.9 | 3100 | 377.628 | 12.00 | 5608926 |
400 |
441 |
10 |
30 | 0.9 | 4000 | 436.632 | 12.00 | 5608927 |
450 |
492.0 |
10 |
30 | 0.9 | 4500 | 42.600 | 12.00 | 5607595 |
500 |
551.0 |
10 |
30 | 0.9 | 5000 | 52.300 | 12.00 | 5607596 |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Branding
Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide.