Applications

Advantages

Design

3367_57104e6f-ee46-4790-bcbe-ef19104a25e3.gif
Overview
Inner tube
SBR/NR, black, smooth.
Reinforcement
synthetic textile
Cover
EPDM, red and orange, smooth.
Temperature range
-30 to +80
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

ISO 3821 Certificate

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3