Applications
Hot water up to 90°C, cooling water, salt solutions, chlorine solutions, esters and ketones.
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium.
Overview
Inner tube
EPDM, fluted, black,
Reinforcement
Nylon cord,
Cover
EPDM, smooth, weather and ozone resistant, black,
Temperature range
-35 to 90, Max 90ºC at max WP 10 bar (≤ DN300) / 8 bar (>DN300)
Max 70ºC at max WP 16 bar (≤ DN300) / 10 bar (>DN300)
Max 70ºC at max WP 16 bar (≤ DN300) / 10 bar (>DN300)
Additional information
Inner liner PTFE, vacuum ring (316Ti/316L), flameguards, PTFE safety shields on request.
Safe for use in ATEX areas
Type Approvals: DNV-GL
PED (2014/68/EU)
Safe for use in ATEX areas
Type Approvals: DNV-GL
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR/S275JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Downloads
Technical Specifications
See details in our downloadable product sheet.