Overview
Several configurations are available to meet the demands of individual applications. Unlike the simple draught transducers often provided as an add-on to a ballast gauging system, the purpose-built Precision Draught Monitor (PDM) is rugged and accurate under all extremes of trim and list.
Features
Centimetre accuracy
Stable readings despite waves and ship motion
Clear, easy to read displays
High reliability and ease of maintenance
EEx’ia’ transducers for Gas Tanker operation
Systems & Options
Variations in size of ship, hull design and the need to comply with differing national legislation, have led to a range of PDM systems being produced. These include:
4 Sensor type
2 Sensor type
2 Sensor with inclinometer type
Multiple sensor systems for special applications
Inclinometer
4 Sensor type
2 Sensor type
2 Sensor with inclinometer type
Multiple sensor systems for special applications
Inclinometer
Applications
- Ferries
- Dredgers
- Floating docks
- Barges and rigs
- Bulkships and LNGCs
- Floating linkspans