Varilip® PDR
Varilip® PDR seals are ideal for rotary joints where low friction is essential. They require no lubrication and have no outgassing or stick slip. Classified as having unlimited lifetimes, the seals are suitable for storage over long periods.
Visor Seals
Custom-molded visor seals designed using Finite Element Analysis (FEA) modelling offer low handling forces and efficient sealing.


Turcon® Variseal® H
Turcon® Variseal® and PDR seals are used extensively in life support systems for their inherent non-toxic properties, low friction and compatibility with the fluids and gasses in space applications. Turcon® Variseal® and PDR seals also feature almost unlimited design freedom for custom parts.
Molded Parts
ECS provide vital functions onboard the spacecraft and in spacesuits. Our molded-part product range includes NSF- and FDA-compliant materials.


Thermoplastic Components
Injection-molded thermoplastic components are used in spacesuits due to their low weight and dermatological properties. These materials typically perform structural or decorative functions and must meet smoke and toxicity requirements.
EMI/RFI Shielding Components
Shielding from harmful electromagnetic radiation is critical to protect communications and other systems aboard spacecraft. We offer a full range of products meeting MIL-DTL-83528 including custom geometries.