XP800
Downloads
From instructions and advice to tips and sizing details , these PDFs cover all the information you will need on the XP800.
Technical Data
Load capacity [Kg] | |||||||||
Tire type & Compound availability STD LOC Both |
Product dimensions [mm] |
Other | Counterbalanced Lift trauck up to 25 Km/h |
||||||
Size | Alternative Size | Rim | Multi Purpose | Non Marking | Overall Diameter |
Section Width | Static | Load Wheel | Steering Wheel |
3.00-4** | 2.10-4 | STD | STD | 252 | 83 | 295 | 260 | 195 | |
3.00-4** | 2.50C-4 | STD | STD | 252 | 83 | 295 | 260 | 195 | |
4.00-8** | 3.00D-8 | Both | Both | 405 | 110 | 1100 | 950 | 730 | |
5.00-8 | 3.00D-8 | Both | Both | 453 | 122 | 1650 | 1415 | 1090 | |
15x4 1/2-8 | 125/75-8 | 3.00D-8 | Both | Both | 375 | 121 | 1210 | 1040 | 800 |
16x6-8 | 150/75-8 | 4.33R-8 | Both | Both | 413 | 156 | 1740 | 1495 | 1150 |
18x7-8 | 180/70-8 | 4.33R-8 | Both | Both | 450 | 162 | 2490 | 2145 | 1650 |
140/55-9 | 15x5.5-9 | 4.00E-9 | Both | Both | 375 | 140 | 1390 | 1170 | 900 |
6.00-9 | 4.00E-9 | Both | Both | 523 | 148 | 2190 | 1885 | 1450 | |
21x8-9 | 200/75-9 | 4.00E-9 | Both | Both | 518 | 191 | 3200 | 2755 | 2120 |
6.50-10 | 5.00F-10 | Both | Both | 570 | 167 | 2720 | 2340 | 1800 | |
200/50-10 | 6.50F-10 | Both | Both | 452 | 200 | 2870 | 2470 | 1900 | |
23x9-10 | 225/75-10 | 6.50F-10 | Both | Both | 578 |
202 |
4000 | 3445 | 2650 |
7.00-12 | 250/60-12 | 5.00S-12 | Both | Both | 653 | 179 | 3380 | 2920 | 2240 |
23x10-12 | 250/75-12 | 8.00G-12 | Both | Both | 575 | 242 | 4380 | 3770 | 2900 |
27x10-12 | 29x8-15 | 8.00G-12 | Both | Both | 674 | 243 | 4530 | 3900 | 3000 |
7.00-15* | 29x8-15 | 5.5-15 | Both | Both | 724 | 196 | 4115 | 3545 | 2725 |
7.00-15* | 6.0-15 | STD | STD | 724 | 196 | 4115 | 3545 | 2725 | |
7.50-15* | 6.5-15 | Both | Both | 747 | 210 | 4530 | 3900 | 3000 | |
8.25-15 | 6.5-15 | Both | Both | 812 | 211 | 5510 | 4750 | 3650 | |
28x9-15 | 225/75-15 (8.15-15) |
7.0-15 | Both | Both | 689 | 224 | 4530 | 3900 | 3000 |
250-15 | 250/70-15 | 7.0-15 | Both | Both | 709 | 244 | 5510 | 4745 | 3650 |
250-15 | 250/70-15 | 7.5-15 | Both | Both | 709 | 244 | 5510 | 4745 | 3650 |
300-15 | 315/70-15 | 8.0-15 | Both | Both | 810 | 258 | 6795 | 5850 | 4500 |
355/45-15* | 28x12.5-15 | 9.75-15 | Both | Both | 683 | 294 | 6610 | 5690 | 4375 |
355/50-15* | 9.75-15 | Both | Both | 712 | 296 | 6610 | 5690 | 4375 | |
355/65-15* | 32x12.5-15 (350-15) |
9.75-15 | Both | Both | 817 | 295 | 9060 | 7800 | 6000 |
10.00-20** | 290/95-20 | 7.0-20 | STD | STD | 1035 | 263 | 7550 | 6000 | 5000 |
10.00-20** | 290/95-20 | 7.5-20 | STD | STD | 1035 | 263 | 7550 | 6000 | 5000 |
10.00-20** | 290/95-20 | 8.0-20 | STD | STD | 1035 | 263 | 7550 | 6000 | 5000 |
12.00-20** | 330/95-20 | 8.0-20 | STD | STD | 1091 | 284 | 9515 | 7560 | 6300 |
12.00-20** | 330/95-20 | 8.5-20 | STD | STD | 1091 | 284 | 9515 | 7560 | 6300 |

XP800. Advanced tread design
The new XP800 has been designed to enhance both indoor and outdoor performance, maximising the vehicles productivity.

XP800. The right intensity
Our mission is to support you in choosing the most suitable tire according to the application intensity.
The XP800 is the perfect choice for medium intensity applications, simply identified by the below summary.

Outstanding stability
Due to the extra wide tire width, the XP800 offers exceptional stability both during the ride and while handling heavy loads.

Optimum tire life
The chart shows that XP800 guarantees the best cost of ownership in a medium intensity application scenario, potentially saving up to +11% compared to our competitors.
XP800. Advanced tread design
The new XP800 has been designed to enhance both indoor and outdoor performance, maximising the vehicles productivity.
Available compounds
Product Video
Trelleborg XP800
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.