Applications
Hot water, steam, hot air up to 130º
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
Building length: 150 - 200 mm
Dimensions: DN 25 - DN 600
Overview
Inner tube
Black fluted special EPDM
Reinforcement
Aramid
Cover
Black weather and ozone resistant special EPDM
Temperature range
-35 to 130ºC
Max 130ºC at max WP 10 bar (≤ DN150) / 6 bar (>DN150)
Max 100ºC at max WP 16 bar (≤ DN150) / 10 bar (>DN150)
Max 130ºC at max WP 10 bar (≤ DN150) / 6 bar (>DN150)
Max 100ºC at max WP 16 bar (≤ DN150) / 10 bar (>DN150)
Additional information
Vacuum ring (316Ti/316L), flameguards, safety shields on request.
Type approval: DNV
PED (2014/68/EU)
Type approval: DNV
PED (2014/68/EU)
Flanges
Turnable flanges in zinc plated carbon steel S235JR/S275JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs.
Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs.
Other types on request.
Downloads
Technical Specifications
See details in our downloadable product sheet.
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)