Applications
Water, salt water, alkalis, mineral oils, vegetal and animal oils, oil aerosols, butane or propane gas, etc.
Tank wagons, tankers and stationery structures for oil-based products and hydrocarbons with less than 50% aromatic content
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium.

Overview
Inner tube
Epichlorohydrin (ECO), fluted, black,
Reinforcement
Nylon cord,
Cover
Epichlorohydrin (ECO), smooth, oil resistant, black,
Temperature range
-25 to 90, Max 90ºC at max WP 10 bar
Max WP 16 bar at max Tº 70ºC
Max WP 16 bar at max Tº 70ºC
Additional information
Building Length = 130 mm
Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.
Safe for use in ATEX areas
Type Approvals: DNV-GL and ABS
PED (2014/68/EU)
Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.
Safe for use in ATEX areas
Type Approvals: DNV-GL and ABS
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. DIN 28460 aluminium. Other types on request.
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. DIN 28460 aluminium. Other types on request.
Downloads
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video