Applications
Drinking water
Advantages
Compensate thermal elongation
Isolate vibrations and absorb pressure surges
Correct misalignments
Design
A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium.

Overview
Inner tube
EPDM, fluted, black,
Reinforcement
Nylon cord,
Cover
EPDM, smooth, weather resistant, black,
Temperature range
-35 to 90, Max 90ºC at max WP 10 bar
Max WP 16 bar at max Tº 70ºC
Max WP 16 bar at max Tº 70ºC
Additional information
Building Length = 130 mm
Vacuum ring (316Ti), flameguards, PTFE safety shields on request
Drinking water approved by ACS, WRAS, AS/NZS 4020
PED (2014/68/EU)
Vacuum ring (316Ti), flameguards, PTFE safety shields on request
Drinking water approved by ACS, WRAS, AS/NZS 4020
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request
Downloads
Expansion Joints Installation Guideline
Expansion Joints Installation Guideline (PDF)