Applications

Advantages

Design

Overview
Inner tube
EPDM special, fluted, black,
Reinforcement
Aramid,
Cover
EPDM special, smooth, weather and ozone resistant, black,
Temperature range
-35 to 130, Max 130ºC at max WP 10 bar (≤ DN150) / 6 bar (>DN150)
Max 100ºC at max WP 16 bar (≤ DN150) / 10 bar (>DN150)
Additional information
BL = 130 mm
Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.

Type Approvals: DNV-GL and ABS
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request.
Downloads

Expansion Joints Brochure

Expansion Joints Installation Guideline

Expansion Joints Storage Guideline

ABS Certificate

DNV Type Approval Certificate

PED Certificate

Certificate of Quality System Approval