Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range Pressure Range Temp. range Velocity
6 - 2500 mm 30 MPa -45°C +200°C 2 m/s
0.236 - 98 in 4350 psi -50°F +390°F 6.5 ft/s
LOAD CAPACITY PER TIRE
Notes

PDF Catalogs
DownloadSubHeadline - English
Valitse kieli
Valitse kieli