Industrial hose fittings
With our in house machine shop, we are able to produce industrial hose fittings for many different applications. Our extensive machining abilities help to ensure that we are always ready to meet our customer's needs. Specialty products can be developed by our R&D department, after which they can be taken directly into production.
With our in house machine shop, we are able to produce industrial hose fittings for many different applications. Our extensive machining abilities help to ensure that we are always ready to meet our customer's needs. Specialty products can be developed by our R&D department, after which they can be taken directly into production.
We can provide fittings in many different materials, such as, Carbon Steel, Stainless Steel 316 and Polypropylene. Special materials like Aluminum, Brass and Duplex are also available upon request. With our experienced and certified welders we deliver our industrial fittings according to the highest, international standards like EN13480. Connections can be manufactured according ASME B16.5, EN1092, BSP and NPT.
Contact us

Gutteling B.V. (head office)
Pelsertstraat 9Rotterdam , 3044 CH

Gutteling Americas Inc.
6702 Willowbrook ParkHouston , TX 77066