When operating industrial hoses, Gutteling always recommends the use of proper lifting devices. This will ensure a safe handling as well as help to extend the life expectancy of the hose. Special hose slings and Hosebuns are available in sizes from 1" up to 12".
All lifting devices can be delivered with CE marking and slings are tested according to EN 1492. Our Slings are designed to help prevent hose kinking and crushing. For heavy lifting we advise the use of a Hosebun with an approved sling. Hosebuns are designed in such a way that they eliminate hose slippage.
Contact us

Gutteling B.V. (head office)
Pelsertstraat 9 Rotterdam , 3044 CHTel: +31 (0)10 208 25 50

Gutteling Americas Inc.
6702 Willowbrook Park Houston , TX 77066Tel: +1 281-586-6031