Composite hoses
Industrial usage requires composite hoses suitable for all kinds of rough handling conditions, such as rail car and tank car loading/unloading, in plant service, mixing stations, drum filling and pump operations. These hoses can be used for a variety of chemicals and petrochemicals including Biofuels, Chlorine and Sulphuric Acid.
Gutteling Composite Hoses for industrial applications are produced to the same applicable guidelines and rules as have been used for Ship to Shore and Ship to Ship operations. These guidelines and rules includes Pressure Equipment Directive (PED) regulations and EN 13765 / EN 13766 (ISO 27126 / 27127) production and testing of composite hoses.
Choose your composite hose
Our certificates
Gutteling currently maintains a safety and quality management system. Gutteling management system combines both ISO 9001 and the Pressure Equipment Directive code for pressure maintained equipment (PED2014/68/EU). The system’s certificates are validated yearly by DNV to ensure compliance with the International Standards Organization and PED.

Other applications
Contact us

Gutteling B.V. (head office)
Pelsertstraat 9 Rotterdam , 3044 CH