Composite hoses
Ship to Ship operations requires extreme reliable composite hoses, which are specially designed for the offshore maritime environmental conditions. Gutteling provides composite hoses in accordance to the strictest international standards, like the International Maritime Organization (IMO) Bulk Carrier code & Gas Carrier code. These stringent international standards provides safety for the crew, ships and the enviroment.
They provides safety during carriage of dangerous liquid chemicals and cyrogenic gasses in bulk by sea. These standards prescribes the design and contruction of the equipment they should carry including composite hoses. Organizations like DNV, Lloyds and US Coast Guard ensure with type examination of products that these standards are adhered to. All Gutteling Composite Hoses are certified according these standards and codes.
Choose your composite hose
Our certificates
Gutteling currently maintains a safety and quality management system. Gutteling management system combines both ISO 9001 and the Pressure Equipment Directive code for pressure maintained equipment (PED2014/68/EU). The system’s certificates are validated yearly by DNV to ensure compliance with the International Standards Organization and PED.

Other applications
Contact us

Gutteling B.V. (head office)
Pelsertstraat 9 Rotterdam , 3044 CH