The field proven maintenance free solution - for high demand submarine applications
Typical configurations
Submarine: Chinese Lantern - Lazy S - Steep S - Flowline - Riser - Jumper - Reel - Deep water flowlines
- Compact nippleless reinforced flanges with integrated bending stiffener
- Delivering durability where standard nipple hoses have not performed as expected
Operational advantages
- Maintenance free.
- Corrosion free construction.
- Zero permanent elongation delivering high resistance to fatigue.
- Smooth bore enables minimum pressure drop.
- Collars enable buoyancy modules and submarine offloading line configuration adjustment.
- Hose sections can be transported using conventional transport.
- Flexible and efficient onshore or direct offshore assembly.
- No need for expensive or heavy equipment.


Specification summary
- Reinforced nippleless flanges.
- Integrated Bending Stiffener (IBS).
- Outer cover high abrasion resistant rubber and incorporated nylon breaker.
- Continuous inner liner.
- Hose end bending stiffeners.
- Steel ring reinforcements.
- Main carcass made with steel cable reinforcement.
Standards and verifications
- API Spec 17K

Contact us

TRELLEBORG FLUID HANDLING SOLUTIONS
ZI La Combaude - Rue de Chantemerle - CS 10725 63050 Clermont-Ferrand Cedex 2Tel: 04 73 25 81 81