Key features & benefits
- Incorporated special metal cords
- Suitable for long-haul conveyors and heavy-duty applications
- Remarkable flexibility
- Use in applications with smaller pulley diameters while maintaining high strength
- Available with different cover types as anti-abrasive, clean cover, temperature resistant, fire and flame resistant, oil and grease resistant, food-grade (FDA) approved, PAH-free composition
Steelmat cord types |
Warp |
Weft |
Belt range (N/mm) |
---|---|---|---|
IW (Impact weft) |
E |
HE |
350-1600 |
IW-R (Impact weft + regular warp cord) |
R |
HE |
630-2000 |
SW-HE (Straight warp + high elongation weft cord) |
E |
HE |
350-2000 |
SW-RE (Straight warp + regular weft cord) |
E |
RE |
350-2000 |