Lifting bag

Nova lifting bag
New modern design

The Nova boasts a new modern design combining innovative functional features and and attractive appearance.

Fully certified
The Nova high-pressure lifting bag system is fully certified by an independent institution and complies with the European standard EN 13731.
Secure connection & Robust cap & Pressure class

The inflation connector is located on the edge of the bag on the front side to allow an easy and ergonomically-friendly connection of the inflation hose. The position of the connector and the integrated handle protect the connector from possible mechanical damage.

A robust and purpose-designed rubber cap protects the inflation connector and provides a good grip when working with firefighter gloves.

The pressure class is clearly and uniquely indicated on the main label on the high-pressure lifting bag.

Interlocking system & High friction surface

The bag top and bottom have an interlocking system for a stable cascade-like combining of lifting bags.

The surface of high-pressure lifting bags enables smooth insertion and high friction forces during lifting.

Sliders
The lifting bags have sliders for easy handling and added protection during use. Indirect manipulation of bags is also possible by inserting ropes through the holes in the sliders.
Holes for inserting a rope & Easy handling

The handle comes with holes for attaching support ropes, which is practical when using lifting bags for spreading.

The Nova high-pressure lifting bag has an integrated rubber handle for easy handling. The handle comes with holes for attaching support ropes, which proves practical when lifting bags are used for spreading.

Lateral edge

The lateral edge of the lifting bag is specially designed to allow insertion into narrow slots.

Reflective markings

Reflective markings on all four edges and in the center of the bag allow accurate setting even in low visibility. Lifting bags have position markings:

  • A central cross for positioning the lifting point.
  • Lateral reflective markings for positioning the insertion depth.
Lifting height marking

A lifting height marking on the front of the lifting bag allows easy comparative assessment of the lifting height.

Easy identification

The maximum load capacity and the lifting height are indicated on the front of the integrated handle for bag identification when these are stored or set parallel to each other.

Serial number

The serial number of high-pressure lifting bags is written numerically and as a QR code. The QR code contains a serial number that can be read by a QR code reader. The numerical part and the QR serial number show the date of manufacture of the lifting bag.

Physical dimensions & English & German texts & Online instruction manual

All physical dimensions on the labels are given in both the international system of units and imperial units.

The text on the labels is in English and German.

The QR code on the main label on the lifting bag offers easy access to the full version of the instruction manual online. A printed copy of short instructions is added to each bag.

Inflation hoses

A blue inflation hose connected to Nova
Hoses made of robust rubber

Inflation hoses made of robust rubber are more flexible and can be used in a wider temperature range.

Clearly marked pressure class

The pressure class of the hose is clearly marked and engraved in the coupling and plug of the inflation hose.

Durably marked hoses

The hoses are durably marked with a numerical serial number, a QR code and a non-coded record of the date of manufacture.

Controller

A firefighter handling a Nova lifting bag controller
Robust housing & High pressure gauges protection

The controller housing is robust and compact.

The housing of the inlet and outlet pressure gauges protects them from possible mechanical damage.

Striking green color

The striking green color of the case ensures better visibility at the rescue site.

Angled faceplate

The controller faceplate is at an angle of 15°, which allows a better view of the pressure gauges when in use.

EUROBOX compatible

The outer dimension of the housing is limited to allow storage in EUROBOX boxes.

Different inlet coupling & Easy coupling connection

The appearance and position of the inlet coupling differ from that of the outlet couplings.

The coupling layout allows easy connection/disconnection, even when using firefighter gloves.

Controller stability

The housing provides stability if the controller is set vertically for connecting/disconnecting inflation hoses.

Rubber feet
The controller is equipped with rubber feet to ensure stability during use.
Marked pressure class, precise control and luminous dials

The pressure class of the controller is clearly and uniquely marked.

The inlet pressure gauge controls the inlet pressure and indirectly also the compressed air quantity in the pressure vessel.

The inlet and outlet pressure gauges have luminous dials that glow in the dark and are thus easy to read even in low visibility. Dial scales show international and imperial units of measurement.

Ergonomically designed levers

The ergonomically-designed manipulating levers allow easy operation with firefighter gloves. Their shape indicates the direction of manipulation. The lever shape and size offer protection from possible mechanical damage.

Robust and detachable neck strap

We recommend using a neck strap when working in a standing posture. The robust and detachable neck strap has a softly padded part for comfort.

Light mounting option

In low visibility, a light can be fixed on the controller. The fixing points are marked on the handle of the controller.

Controller case 

Nova lifting bag - Controller case
Perfect fit for the controller & Innovative case design

The case fits tightly to the controller housing to prevent it from moving. The controller is additionally fixed in the case interior with Velcro fasteners

The case design allows the use of the controller directly from the case. With the case top open, the operator can have a glance at short instructions on the inside pocket surface.

Dedicated hard-shell case & Optimal protection

We recommend using a dedicated hard-shell case that offers optimal protection to the controller.

By (not) using an insert, the case can protect both the two- and three-channel controllers (2EXP or 3EXP).

Convenient transparent  inside pocket 

The inside pocket is convenient for storing relevant documents.

User labels can be put into a transparent pocket on the outside of the case.

Handy carrying handle

A carrying handle on the short side of the case comes in handy.