Materials
Seal Materials for Water & Sanitary Applications

EPDM
Ethylene Propylene Diene Rubber (EPDM) polymers are fully saturated, non-polar hydrocarbon based elastomers which offer:
- High chemical resistance
- Long life in chlorine, chloramine, hot water and steam
- Suitability for contact with alkaline cleaning fluids
- Enhanced chemical and thermal stability
- Compliance to a variety of sanitary and potable water standards and approvals (FDA, NSF, KTW, WRAS, etc.)
- Read the Pool Water EPDM flyer