Key features & benefits
- Easy positioning
- Used for pipe diameters up to 22 cm (9”)
- Stainless steel parts
- Perfect for industrial usage
Large SealingTubes
| PART NUMBER | DESCRIPTION |
QUANTITY [pc] |
| 575160 | Sealing tube 1.5 m (5’), type ST 150 | 1 |
| 575161 | Sealing tube 2.5 m (8’), type ST 250 | 1 |
| 575162 | Sealing tube 3.5 m (11.5’), type ST 350 | 1 |
| 576506 | Inflation control valve BRASS, 0.7 kg (1.5 lbs) | 1 |
| 576566 | Inflation hose 10 m (33’) EPDM, 3.0 kg (6.6 lbs) | 1 |
| 576471 | Sealing pad (FKM material), 0.05 kg (0.1 lbs) | 1 |
| 577590 | Sealing pad (NBR material), 0.03 kg (0.07 lbs) | 1 |
| 577591 | Sealing pad (EPDM material), 0.03 kg (0.07 lbs) | 1 |
| 576510 | Deflation valve BRASS, 0.4 kg (0.88 lbs) | 1 |
| 523835 | Pressure regulator 200/300 bar (2900/4350 psi), 1.7 kg (3.7 lbs) | 1 |
| 528871 | Portable case type 2 609 x 409 x 140 (24’’ x 16’’ x 5,5’’), 3.5 kg (7.7 lbs) |
1 |
Medium SealingTubes
| PART NUMBER | DESCRIPTION |
QUANTITY [pc] |
| 575161 | Sealing tube 2.5 m (8’), type ST 250 |
1 |
| 576506 | Inflation control valve BRASS, 0.7 kg (1.5 lbs) |
1 |
| 576566 | Inflation hose 10 m (33’), EPDM, 3.0 kg (6.6 lbs) |
1 |
| 576471 | Sealing pad (FKM material), 0.05 kg (0.1 lbs) |
1 |
| 576510 | Deflation valve BRASS, 0.4 kg (0.88 lbs) |
1 |
| 532632 | Portable case type 1 470 x 360 x 120 mm (19’’ x 14’’ x 5’’), 1.7 kg (3.7 lbs) |
1 |
Technical Data
| TYPE |
PART NUMBER |
DIMENSIONS | WEIGHT |
WORKING PRESSURE |
AIR REQUIREMENT |
|
|---|---|---|---|---|---|---|
| DIAMETER | LENGTH | |||||
| [cm] / [inch] | [cm] / [ft] | [kg] / [lbs] | [bar] / [psi] | [l] / [cu./Ft.] | ||
| ST 150 | 575160 | 2.5 / 1" | 150 / 5' | 1.1 / 2.4 | 10 / 145 | 8.1 / 0.3 |
| ST 250 | 575161 | 2.5 / 1" | 250 / 8' | 1.5 / 3.3 | 10 / 145 | 13.5 / 0.5 |
| ST 350 | 575162 | 2.5 / 1" | 350 / 11.5' | 1.8 / 4 | 10 / 145 | 18.8 / 0.7 |