Case stories

Raildroad tank car standing at the station

Reducing dangerous leaks

Processing image 2

A quality Partnership 

Explore our Chemical processing solutions

M11 Chemical 10F
Chemical transportation
The safe transport of huge volumes of chemicals to facilities by rail, road, sea or air is critical. The containers and tank cars require sealing solutions that stand up to the harshest of chemicals. 
Chemical transfer
Chemical processing systems are made up of a myriad of pipe, hoses and connections all of which need to be sealed effectively and protected from vibration for the smooth transfer of aggressive or corrosive fluids. 

Hur kan vi hjälpa er?

Fyll i och skicka in formuläret så kommer en av våra medarbetare att kontakta er snarast möjligt.

Sida 1 av 3