As an alternative to our well-proven sash gaskets, we now offer our new dual-purpose gasket D3830 for sash-rebate and overlap.
Our latest design concept has the addition of a support chamber in the gasket head, ensuring excellent closing force, reliable function, and an aesthetic appearance.
Flexibility and stability - what appears to be a contradiction can certainly be united:
The new generation of our overlap gaskets adapts easily to gap dimensions of 5 - 6 mm, guarantees secure positioning and excellent stability in the rebate.
Benefit from our multi-component technology with the brand new L2218!
Due to the appropriate material in each functional area, the L2218 stands stable in the 18 mm fold while the head remains flexible enough to move.
This new gasket replaced L2118 in August 2020.
With the new L2120, our 1K and 3K overlap gaskets program is now completed with an innovative variant, equipped with an additional core of cell foam.
This was designed to provide more sound insulation and tightness and a very nice appearance on top.
Have you ever had to ask yourself what‘s more important:
Do not compromise: A modern glazing gasket should offer you everything together. The solution is the new L7023 and L7024 gaskets.
Find more information on the product data sheet.
Trelleborg proudly presents L7038 - the optimized glazing gasket with integrated stretch protection, suitable for the 4 mm gap.
The high quality of our TSP-Lan material and the stretch protection core, prevent possible elongation of the gasket during installation.
The L7038 is easy to handle and guarantees long-lasting tightness and an attractive appearance.
Find more information on the product data sheet.
Our L9017 offers you all possibilities!
With the simplest assembly and maximum sealing behavior, it sits firmly in the 3 mm groove.
Whether you install the L9017 on a loose bar or with notching the easy-to-install foot in the prefabricated frame, the soft, foamed head geometry always ensures an ideal form fit to the glass, especially in the corners.
Find more information on the product data sheet
Just one gasket for different geometries.
Benefit from the flexibility of our newly designed mullion gasket "L7008"!
Individually applicable for 4 - 5 mm groove width and thanks to 2-component technology even more comfortable to assemble.
Find more information on the product data sheet.
Are you looking for a visually appealing and drier sash rebate?
The new groove protector L7022 was developed to minimize moisture and dirt's build-up in the sash rebate. This not only makes cleaning easier but also ensures a longer service life for your windows!
Choose from 6 color variants.
Find more information on the product data-sheet.