Fast, simple and cost-effective
Lateral rehabilitation with the proven, practice-oriented Power Top Hat system in combination with glass/felt caps and silicate resin.

Packers
- Use of high quality rubber and selected components
- Dimensions: DN 100 – 700 (main channel) DN 100, 125, 150 and 200 (side inlet)
- Positioning: Manually via air push rods (up to DN 200)
- or robots, e.g. PowerCUTTER 200
- The renovation of different household connections at 45°, 70° and 90° bends is possible with the same Top Hat bladder!
- For certain dimensions: Multi-range packers that cover several dimensions (e.g. DN 300/350)

Consumable material
- Reactive resins: Silicate resin Easy PUR/Easy PUR Plus or Epoxy resin Easy POX 1504
- Hats available in different dimensions and angulations
- Polyester needle felt with/without coating – also in combination with ECR glass fabric mats

Control and hose reel
The Top Hat control system enables quick and easy working by controlled inflation and vacuuming of the two-chamber system. Pressure is continuously regulated during the curing process.
The hose reel and hose package are optimally adapted to the system.