contactusurl/tr-tr/seals/searchSonuç YokAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?SatıcıDistribütörOfficial DealerPremium Partneradresleradresler,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
The Rubore®process is a unique rubber-metal layering technology
permitting complex seal designs that have never before been possible.
Rubore®Seals provide overall cost benefits, reducing weight and
frequently eliminate the need for surface finishing and after treatments.
The stiffness of the product reduces handling costs and logistics
requirements, and makes automated seal installation achievable.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
—
—
-40°C +165°C
—
—
—
-40°F +329°F
—
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs