contactusurl/vi-vn/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingAre you looking for this?Your Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticles,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
The HS-APJ Cassette Seal is an evolution of the APJ Cassette Seal,
suitable for high speed applications. It includes a sleeve, usually made
from stainless steel, that simplifies customer hardware, and a Radial Oil
Seal with integrated axial V-Rings. Supplied pre-greased.
Are you looking for this?
Are you looking for this?
Technical Details
Double-Acting
Helix
Oscillating
Reciprocating
Rotary
Single-Acting
Static
Ø - Range
Pressure Range
Temp. range
Velocity
30 - 180 mm
—
-30°C +130°C
20 m/s
—
—
-22°F +266°F
65 ft/s
LOAD CAPACITY PER TYRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs